IESNA:LM-63-2002
[TEST]P1055727
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1165D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2789
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1590.3 1577.2 1570 1559.3 1542.7 1520.1 1495.1 1466.6 1433.3 1397.6
1358.3 1315.5 1269.1 1221.5 1171.6 1120.4 1068.1 1012.2 956.3 900.4
842.1 785 729.1 670.8 609 553.1 493.6 433 372.3 312.8
252.2 197.4 145.1 95.2 51.1 17.8 0
1590.3 1597.4 1589.1 1573.6 1547.4 1511.8 1473.7 1430.9 1383.3 1333.3
1276.3 1219.2 1159.7 1096.6 1032.4 967 900.4 833.8 767.2 699.4
634 569.7 506.7 444.8 385.4 329.5 273.6 227.2 191.5 158.2
126.1 97.5 72.6 50 30.9 13.1 0
1590.3 1581.9 1566.5 1532 1490.3 1440.4 1384.5 1319.1 1250.1 1175.2
1097.8 1019.3 938.5 861.1 785 711.3 641.1 573.3 510.3 450.8
394.9 348.5 314 279.5 247.4 218.9 191.5 166.5 142.7 120.1
99.9 79.7 61.9 44 28.5 13.1 0
1590.3 1583.1 1552.2 1509.4 1454.7 1388.1 1316.7 1235.8 1144.2 1050.3
961.1 873 787.4 707.7 635.2 566.2 501.9 441.3 393.7 360.4
329.5 299.7 267.6 242.6 216.5 193.9 171.3 149.9 129.6 111.8
92.8 74.9 58.3 41.6 26.2 11.9 0
1590.3 1587.9 1562.9 1512.9 1449.9 1379.7 1298.9 1208.5 1110.9 1015.8
921.8 829 744.6 666.1 594.7 528.1 467.4 415.1 380.6 348.5
317.6 291.4 261.7 235.5 212.9 190.3 168.9 148.7 128.5 109.4
91.6 73.7 57.1 41.6 27.4 13.1 0
